??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Special Springs
Description
CB 2500 - Manifold System
Bill of material
CB 2500 - 050 - A(0)
CODE
-
CU
Stroke
mm
L
Total length
mm
B
mm
RC
Reserves stroke
3 mm
D
Diameter
70 mm
P
Pressure
110 bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
2520 daN
S
Surface
22.90 cm^2
W
Weight
Kg
VERS
2500 mm
FILETTO
Thread dimensions
M 64 x 2