??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
SATA
Description
CB100D - Ball-Screw Series (Clean Room)
Bill of material
CB100D-YL40-S150-B1-H100W
MODEL
Model
CB100D
HT
Hole type
Y : Thread hole
MPR
Movement per revolution
39.994 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MO
Motor Output
BRAKE
Motor Brake
L
Length of Actuator
479.5 mm
A
100.0 mm
M
1 unit
N
6 unit
KG
6.20 kg