??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SATA
Description
CB60D - Ball-Screw Series (Clean Room)
Bill of material
CB60D-YL40-S100-B5-H100W
MODEL
Model
CB60D
HT
Hole type
Y : Thread hole
MPR
Movement per revolution
40.000 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
MP
Motor direction
MB
Motor Brand
MOX
Motor output
100 : 100W
BRAKE
Motor Brake
L
Length of Actuator
305.5 mm
A
44.5 mm
M
4 unit
N
10 unit
KG
3.16 kg