??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
SRD-FA
Description
CBAF - Synchronous gear - toothed idler gear with flange S2M · S3M type
Bill of material
CBAF26S3M060
CODE
code
CBAF
TYPE
type
Single bearing
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
BG
Bearing material
steel
SUR
surface
Natural color anodizing treatment
SUR1
surface1
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
TNW1
Corresponding belt
DD
dShaft diameter
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
S
mm
NO
Bearing size No
D
Bearing diameter
mm
B
Bearing width
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
https://www.srdfaa.com/category/15