??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CBAT - Synchronous belt - synchronous toothed belt with accessories (t5.t10)
Bill of material
CBAT-700T5100-A-P30
CODE
code
CBAT
MAT
texture
polyurethane
MATCW
Core wire material
Kevlar core wire
MATF
Accessory material
polyurethane
TYPE
type
BN
Belt number
mm
TNW
pidaitnw
ATS
Types of accessories
P
Accessory installation spacing
mm
Enter value for P
Accessory installation spacing
mm
cm
inch
ft
CH
Pitch
mm
A
mm
B
10.0 mm
DD
Through hole
0.0 mm
G
0.0 mm
F
0 mm
T
mm
C
0.0 mm
D
0.0 mm
E
0.0 mm
K
0.0 mm
N
0.0 mm
UW
Unit weight of belt
g/m
AW
Accessory weight
g
LINK
link
https://www.srdfaa.com/category/15