??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
CBATF,CBBTF,CBMTF - Synchronous gear - toothed idler gear with flange L · H type
Bill of material
CBMTF16L050
CODE
code
TYPE
type
MAT
Pulley material
MATX
Flange material
BG
Bearing material
steel
SUR
surface
SUR1
surface1
NT
No. of Teeth
TNW
Type and nominal width
TNW1
Corresponding belt
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
S
mm
NO
Bearing size No
D
Bearing diameter
mm
B
Bearing width
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
https://www.srdfaa.com/product/1141603222551.html