??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
cbbj159 - Cinch Connectivity Solutions
Bill of material
CBBJ159
PN
Part Number
CBBJ159
DESC
Description
TRS Bulkhead Receptacle, Straight, Rear Mount, Circuit Board Mount, 3-lug
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
TYPE
Type
TRS
GENDER
Gender
Jack
BS
Body Style
Straight
MS
Mounting Style
Rear Mount
MF
Max Frequency
500 MHz