??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CBFPA - Synchronous pulley - synchronous belt pulley - width specified type XL type
Bill of material
CBFPA16XL-A-W15-H6
CODE
code
CBFPA
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
SUR
surface
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
XL
TS
Tooth Shape
A
W
mm
Enter value for W
mm
cm
inch
ft
SHS
Shaft Hole Specifications
DD
d Shaft Hole Dia. 1mm Increment
mm
Enter value for DD
d Shaft Hole Dia. 1mm Increment
mm
cm
inch
ft
PD
P.D.
25.87 mm
OD
O.D.
25.36 mm
F
32 mm
E
16.0 mm
ZJG1
Set Screw Angle
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
ZJG4
Machining threaded holes
WMC
WMC(J machining thread hole)
mm
WA
mm
LINK
link
https://www.srdfaa.com/product/1141603222896