??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SRD-FA
Description
CBHCPA - cbhcpaS3-
Bill of material
CBHCPA24-S3M060-4
CODE
code
CBHCPA
MAT
Pulley material
LV
MATX
Flange material
LV
SUR
surface
ben
NT
No. of Teeth
TNW
tnw
DD
d Shaft Hole Dia. 1mm Increment
mm
A
7.0 mm
W
11.0 mm
PD
P.D.
22.92 mm
OD
O.D.
22.16 mm
D
13 mm
F
25 mm
E
16 mm
L
9.0 mm
M
m
M2*8
N
n
0.4
LINK
link
https://www.srdfaa.com/product/1141603222878.html