??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
CBHCPA - Synchronous pulley - clamping type high torque synchronous pulley - s8m type
Bill of material
CBHCPA20-S8M150-12
CODE
code
CBHCPA
MAT
Pulley material
aluminium alloy
MATX
Flange material
aluminium alloy
SUR
surface
Natural color anodizing treatment
NT
No. of Teeth
TNW
Type and nominal width
DD
d Shaft Hole Dia. 1mm Increment
mm
A
17.0 mm
W
22.0 mm
PD
P.D.
50.93 mm
OD
O.D.
49.56 mm
D
36 mm
F
58 mm
E
40 mm
L
14 mm
M
Fastening bolt
M4*14
N
Tightening torque
0.4
LINK
link
https://www.srdfaa.com/product/1141603222878.html