??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 20
HELP_VARIABLE
Company
SRD-FA
Description
CBHTA,CBHTK,CBHT,CBHTM,CBHTP - CBHTAS8M-
Bill of material
CBHTP19S8M250-E-12
CODE
code
MAT
texture
MATX
texture1
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
NT
No. of Teeth
TNW
tnw
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
48.380 mm
OD
O.D.
47.010 mm
F
55 mm
E
40 mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15