??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SMC
Description
CBJ2/CDBJ2 - Air Cylinder:With End Lock
Bill of material
CBJ2B16-15-HN
BORE
Bore
16 mm
MOUNT
Mounting type
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
NUMBER
Switch sign
STROKE
Cylinder stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
LOCK
Lock position
MANUAL
Manual release type
(N) Non-Locked Type
MOUNTING
Auto switch mounting type
STOP
Stroke option
COM
Comment
-
COM1
Comment1
-
THREAD
Thread on/off