??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CBLD,CBLDP - Synchronous wheel - keyless bushing - thin wall type
Bill of material
CBLD14
CODE
code
TYPE
type
bo
MAT
texture
S45C
SUR
surface
DD
d Shaft Hole Dia. 1mm Increment
mm
D
25 mm
D1
42 mm
D2
33 mm
L
16 mm
L1
20 mm
L2
26 mm
FT
Transmitted axial force
9 KN
FTT
Transfer torque
64 NM
Z
axis
109 mm^2
G
hub
61 mm^2
Q
quantity
4
S
Specifications
M4
TS
Locking torque
2.9 Nm
LINK
link
https://www.srdfaa.com/category/15.html