??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
SRD-FA
Description
CBLJ,CBLG - CBLJ-
Bill of material
CBLJ-L050-80
CODE
code
TYPE
type
MAT
texture
polyurethane
MATCW
Core wire material
steel wire
MATF
canvasmaterial
-
ST
Service temperature
-20~70°C
BT
Belt type
TNW
pidaitnw
NT
No. of Teeth
BW
Belt width
12.7 mm
AT
Allowable tension
318 N
C
Perimeter
762.000 mm
LINK
link
https://www.srdfaa.com/product/1541035903824.html