??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SRD-FA
Description
CBMPLA,CBMPL - Synchronous wheel - keyless synchronous wheel - XL type
Bill of material
CBMPLA20XL050-E-8
CODE
code
MAT
texture
MATX
texture1
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
NT
No. of Teeth
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
32.340 mm
OD
O.D.
31.830 mm
F
40 mm
E
27 mm
W
19 mm
A
14 mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15