??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kienberger
Description
CBP-Q-SAFE-300MF - Projection welding systems
Bill of material
CBP-Q-SAFE-300MF
CNSORDERNO
Order Number
CBP-Q-SAFE-300MF
DIM
Dimensions (HxBxT)
2500x140x1000 mm
POS
Position
MASS
Weight
1050 kg
O
Outreach
350 mm
PPS
Plate spacing
400 mm
WH
Work height
700-1200 (50mm Raster) mm
WP
Welding power 20%ED
377 kVA
DC
No load DC voltage
13.2 V
MWC
max. welding current
45 kA
EF
Electrode force 2-6 bar
2-23 kN
S
Cylinder stroke
125 mm
F
Feed
3x400V-,N,PE
V
Validation
160 A
C
Cooling water
max. 18 C, min. 30l/min