??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SRD-FA
Description
CBPLA,CBPLT,CBPLM,CBPLP - Synchronous pulley - keyless synchronous pulley - H-type - with standard keyless bushing (with centering function)
Bill of material
CBPLT14H200-E-12
CODE
code
MAT
texture
MATX
texture1
BG
bushing
S45C
SUR
surface
SUR1
surface1
SURB
bushingsurface
NT
No. of Teeth
TNW
Type and nominal width
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
56.600 mm
OD
O.D.
55.220 mm
F
61 mm
E
45 mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15