??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SRD-FA
Description
CBTLA - Synchronous pulley - keyless synchronous pulley T5
Bill of material
CBTLA24T5150-E-10
CODE
code
CBTLA
MAT
texture
aluminium alloy
MATX
texture1
aluminium alloy
BG
bushing
S45C
SUR
surface
Natural color anodizing treatment
SUR1
surface1
Natural color anodizing treatment
SURB
bushingsurface
-
NT
No. of Teeth
TNW
Type and nominal width
BW
Belt width
PS
Pulley shape
DD
d Shaft Hole Dia. 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
W
mm
A
mm
ZJG2
Flange not Attached
ZJG3
Flange Attached on One Side Only
ZJG7
Flange cutting
FC
FC 0.5mm Increment
LINK
link
https://www.srdfaa.com/category/15