??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CCE-50-3030 - 30中心孔10系列铝型材--连接件*挤压角铝50×50×9系列
Bill of material
CCE-50-30120-M5
CNSORDERNO
Bestellnummer
CODE
CCE
C2
SYXC
30系列
GG
D
6.5 mm
W
mm
F
30 mm
JGDM
G
zl
g
JGZJ
T4
mm
Q
LM
LD
DQ
DQ1
LM1
M
C1
50
Q1
Z1
mm
Z2
11.000 mm
S
mm
PDF
cce-50.pdf