??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
SRD-FA
Description
CCONWB - Roller bar, ordinary nut roller width 15mm type
Bill of material
CCONWB2
CODE
CCONWB
TYPE
Types of rollers
With bracket type
TP
Wheelbase
35
MATG
Wheel material
steel
STG
Roller surface treatment
Galvanized
STC
Frame surface treatment
Fused Plating
MATL
Screw and nut material
steel
STL
Surface treatment of screws and nuts
Chromate gloss treatment
MATZ
Bracket material
steel
STZ
Bracket surface treatment
Galvanized
NO
Number of rollers
NFZ
Load resistance
40kgf(392N)
L
68 mm
LINK
link
https://www.srdfaa.com/product/1141603221418.html