??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
SRD-FA
Description
CDFAN,CDFAM,CDFAC - Idler pulley for pulley flat belt width t = 25 ~ 100 bearing press in type
Bill of material
CDFAM30-8-L50-X7-Y5-Z4
CODE
TYPE
type
MAT
Material
aluminium alloy
MATX
Bearing material
aluminium alloy
SUR
Main body surface treatment
Natural Color Anodizing
SURX
Bearing surface treatment
-
D
mm
DD
d
mm
L
L min unit 1
mm
Enter value for L
L min unit 1
mm
cm
inch
ft
H
Only arc type optional H
mm
X
Straight column type with rib groove only x min. unit: 0.1
mm
Enter value for X
Straight column type with rib groove only x min. unit: 0.1
mm
cm
inch
ft
Y
Straight column type with rib groove only, y min. unit: 0.1
mm
Enter value for Y
Straight column type with rib groove only, y min. unit: 0.1
mm
cm
inch
ft
Z
Straight column type with rib groove only, Z min. unit: 0.1
mm
Enter value for Z
Straight column type with rib groove only, Z min. unit: 0.1
mm
cm
inch
ft
DD1
d1
mm
BN
Bearing No.
mm
D1
mm
B
mm
LINK
https://www.srdfaa.com/product/1141603222005.html