??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
SRD-FA
Description
CDLTDSG,CDLTDS - Flat belt - with anti-running rib - common
Bill of material
CDLTDSG50-2
CODE
CLR
color
green
NP
number of plies
MAC
macroshape
plane
ASM
Surface material
polyurethane
BSM
Back material
polyester
ASP
Positive friction coefficient (reference value for lapped steel)
0.8
BSP
Coefficient of back friction (reference value for lapped steel)
0.2
T
thickness
mm
WEI
weight
kg/m²
AS
Allow the tension
N/mm
SWD
The smallest wheel diameter
Ø mm
DCT
Continuous use temperature
-30~80
W
Belt width (min. Unit 10)
mm
Enter value for W
Belt width (min. Unit 10)
mm
cm
inch
ft
L
Belt circumference (minimum unit 0.01)
m
LINK
link
https://www.srdfaa.com/product/1141603221976.html