CDQ2B32-25AZ-X2839
SMC
bp2_specialty_cylinder
CDQ2B-X2839
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp2_specialty_cylinder/cdq2b-x2839/cdq2b-x2839_asmtab.prj},{NB=CDQ2B32-25AZ-X2839(0_0)},{BORE=32},{MOUNT=(B) Basic style},{MAGNET=(D) With magnet},{PORT=A},{AUTOSW=},{LEAD=},{NUMBER=},{STROKE=25},{POS=0},{THREAD=0},{STROKEX=25,50},{A1=7.500},{B1=4.500},{A2=5.000},{B2=2.000},{A3=12.000},{B3=9.000},{A4=8.000},{B4=5.000},{PPATH=assembly/cdq2b-x2839_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SMC
Description
CDQ2B-X2839 - Offset Pin Shift Cylinder
Bill of material
CDQ2B32-25AZ-X2839
BORE
Bore size
32
32
mm
MOUNT
Mounting style
(B) Basic style
MAGNET
Built-in magnet
(D) With magnet
PORT
Port location
(A) A direction
(B) B direction
(C) C direction
(A) A direction
(B) B direction
(C) C direction
AUTOSW
Auto switch
(-) Without autoswitch
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
P3DWASC Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (3-4)-In line
P3DWASE Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (1-4)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DWSC Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (3-4)-In line
P4DWSE Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (1-4)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
(-) Without autoswitch
M9N Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9P Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9B Solid state-General-Grommet-Indicator light:Yes-2 wire-In line
M9NV Solid state-General-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PV Solid state-General-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BV Solid state-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BWV Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
M9NW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BW Solid state-Diagnostic indication (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-In line
M9PA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-In line
M9BA Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-In line
M9NAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire (NPN)-Perpendicular
M9PAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-3 wire(PNP)-Perpendicular
M9BAV Solid state-Water resistant (2-color indication)-Grommet-Indicator light:Yes-2 wire-Perpendicular
A90 Reed-General-Grommet-Indicator light:No-2 wire-In line
A93 Reed-General-Grommet-Indicator light:Yes-2 wire-In line
A96 Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-In line
A90V Reed-General-Grommet-Indicator light:No-2 wire-Perpendicular
A93V Reed-General-Grommet-Indicator light:Yes-2 wire-Perpendicular
A96V Reed-General-Grommet-Indicator light:Yes-3 wire(NPN equivalent)-Perpendicular
P3DWASC Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (3-4)-In line
P3DWASE Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (1-4)-In line
P3DWA Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
P4DWSC Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (3-4)-In line
P4DWSE Solid state-Magnetic field resistant(2-color indication)-Pre wired connector-Indicator light:Yes-2 wire (1-4)-In line
P4DW Solid state-Magnetic field resistant(2-color indication)-Grommet-Indicator light:Yes-2 wire(Non-polar)-In line
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
STROKE
Stroke
25.000
50.000
25.000
50.000
mm
POS
Position
mm
값 입력 POS
Position
mm
cm
inch
ft
확인
THREAD
Thread on/off
on
off
on
off