??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 33
HELP_VARIABLE
Company
Optibelt
Description
CE Clamping Elements Type CE04
Bill of material
CE04 19 x 47
BEZ
Designation Sales
ANR
Part ID
GTIN
Global Trade Item Number
DB
Bore Diameter
mm
OD
Outside Diameter
mm
L1
mm
L2
mm
L3
mm
L
mm
UEDNM
Max. Transmittable Torque
Nm
AF
Axial Force
KN
SG
Screw Dimension
ST
Screw Type
Hexagon Socket Head Cap Screw / DIN 912
SW
Wrench Size
mm
SFK
Screw Strength Class
12.9 mm
OFS
Surface Treatment Screws
Black Oxide
SA
Number of Screws
FPW
Surface Pressure Shaft
N/mm^2
FPN
Surface Pressure Hub
N/mm^2
SAM
Screw Tigthening Torque
Nm
MATERIAL
Material
Steel C45
OFB
Surface Treatment
Tempered
SZ
Self Centering
Yes
VBM
Offset during Assembly
Yes
SHT
ISO Shaft Tolerance
h8
BT
ISO Bore Tolerance
H8
OFR
Roughness Shaft and Bore
</= Ra 1.6 um
GEWICHT
approx. Weight
kg
QS
Quality Standard
acc. to ISO 254