??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 6
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CE3T-10R, CE3P-10R - Compact emergency stop - 30mm push/twist release
Bill of material
ABB - 1SFA619500R1051 + CE3T-10R-02 Emergency stop
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
Red Compact Emergency Stop
DESCSHORT
Short Description
Red Compact Emergency Stop
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF001403
Unlocking method
EF008255
Number of contacts as normally closed contact
EF008256
Number of contacts as normally open contact
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF000003
Mounting method
EF003829
With lighting
EF000079
Hole diameter
mm
EF006820
Connection type auxiliary circuit
EF001423
Diameter cap
mm
CTN
Customs tariff number
8536500000
WEBLINK
Deeplink product page
Link to product detail page