??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 10
HELP_VARIABLE
Company
HEFA
Description
CE61 - Silicone shock absorber seat - external thread at both ends - medium gauge type
Bill of material
CE61JG-3525-M6-150
CNSORDERNO
SC
Series code
TYPE
type
External threads at both ends/medium/tapered
TL
Thread length
RBM
Rubber body material
MMP
Material of metal parts
SUS304
SP
Specifications
3525
M
RL
Recommended load
150
D1
35 mm
D2
28 mm
H1
25 mm
H2
21 mm
L
17 mm
L1
12 mm
UL
Using load {kgf}
122.5~245.1{12.5~25} N
UF
Usage frequency
14~ HZ
SA
Standard accessories
2 nuts/2 spring washers/(stainless steel)
INFOTEXT
website