??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
SRD-FA
Description
CEGB,CEGC,CEGD,CEGF - Chain guide - with mounting flange type
Bill of material
CEGC60-2000
CODE
code
TYPE
type
With mounting flange type
TYPE1
type1
MAT
Slippery course material
Ultra high molecular weight polyethylene
MAT1
C channel steel material进入翻译页面
GG
specification
L
2000 mm
K
Hole number K
10
P
Pitch P
200 mm
A
mm
B
mm
C
30 mm
D
24 mm
E
mm
F
mm
G
mm
H
mm
W
52 mm
Y
47 mm
LINK
link
https://www.srdfaa.com/category/19.html