??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CEMN, CEMN_H - Ceramics Plates - Larger Size - Alumina 99
Bill of material
CEMN-50-50-3
PN
Part No.
CEMN-50-50-3
TP
Type Selection
CEMN
MAT
Material
Alumina 99
FP
Finish Precision
Standard Class
COLOR
Color
Natural Color
OT
Ambient Operating Temperature (deg Celsius)
~1500
TYS
Type Selection
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+0.1/-0.1 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+0.1/-0.1 mm
T
T Selection
mm
TTOL
T Tolerance
+0.1/-0.1 mm
HT
Hole Type
N/A
BNDS
Bolt Nominal Diameter Selection
mm
DD
d
0.0 mm
F
F 0.5mm Incerement
mm
G
G 0.5mm Increment
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm