??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
CFABN,CFABB,CFABS - Gear / rack spur gear pressure angle 20 ° Modulus 0.5-B / K shape
Bill of material
CFABN0.5-15-8-K-3
CODE
MAT
texture
SUR
surface
SHS
Shaft Hole Specifications
Round hole + threaded hole
MOD
Module
0.5
NT
No. of Teeth
B
Thickness B
8 mm
TS
Tooth Shape
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
Diameter of reference circle
7.5 mm
D
Addendum circle diameter
8.5 mm
G
Root circle diameter
6.25 mm
H
9.0 mm
L
18 mm
LL1
ℓ1
10 mm
LL2
ℓ2
3.0 mm
M
m
M3 mm
ZJG1
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ZJG2
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ZJG3
Set Screw
ZJG4
Boss Cut
BS
BS 0.5mm Increment
mm
ZJG5
Tapped Hole Dimension
LINK
link
https://www.srdfaa.com/product/1799618482352.html