??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
CFAC149 - A001
Bill of material
CFAC149-0802A001D2AD
CNSTYPECODE
Order code
CFAC149-0802A001D2AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
COLOR
PACK
Packing Options
M
Dimension:M
3.50 mm
L
Dimension:L
7.50 mm
L1
Dimension:L1
4.56 mm
L2
Dimension:L2
5.90 mm
L3
Dimension:L3
4.00 mm