??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Greenconn
Description
CFAD102... - A043
Bill of material
CFAD102-0901A043C1AD
CNSTYPECODE
Order code
CFAD102-0901A043C1AD
PIN
No.of Pins per Row
PLATING
Standard Plating
MATERIAL1
Insulator Material
MATERIAL2
Contact Material
PACK
Packing Options
COLOR
Color
A
Dimension Information:A
4.00 mm
B
Dimension Information:B
5.10 mm
C
Dimension Information:C
8.00 mm
D
Dimension Information:D
8.60 mm
E
Dimension Information:E
6.60 mm