??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAHBT,CFAHS,CFAB,CFABB,CFABT,CFAS,CFAKB,CFAKBB,CFAKBT,CFAKS - cfakb1.0-
Bill of material
CFABB1.0-12-10-K-6
CODE
MAT
texture
HRD
Tooth surface hardness
SUR
surface
SHS
Shaft Hole Specifications
MOD
Module
1.0
NT
No. of Teeth
B
mm
TS
Tooth Shape
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
d
mm
D
d1
mm
G
g
mm
H
mm
L
mm
LL1
l1
mm
LL2
l2
mm
M
m
M4 mm
ZJG1
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ZJG2
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ZJG3
Set Screw
ZJG4
Boss Cut
BS
BS 0.5mm Increment
mm
ZJG5
Tapped Hole Dimension
TPC
mm
LINK
link
https://www.srdfaa.com/product/1815222977456.html