??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 8
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAHBT,CFAHS,CFAKB,CFAKBB,CFAKBT,CFAKS - cfahb1.0-
Bill of material
CFAHS1.0-14-10-A-6
CODE
MAT
texture
HRD
Tooth surface hardness
SUR
surface
SHS
Shaft Hole Specifications
MOD
Module
1.0
NT
No. of Teeth
B
mm
TS
Tooth Shape
A
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
d
mm
D
d1
mm
G
g
mm
ZJG1
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ZJG2
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ZJG3
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MC
ZJG4
Side Through Hole
KFC
KFC 1mm Increment
KTC
KTC 1mm Increment
K
K 0.5mm Increment
ZJG5
Side Tapped Hole
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MQFT
M Selection
ZJG6
Side Counterbored
ZFC
ZFC 1mm Increment
ZTC
ZTC 1mm Increment
mm
U
U Selection
LINK
link
https://www.srdfaa.com/product/1783325340192.html