??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 8
HELP_VARIABLE
Company
SRD-FA
Description
CFAHB,CFAHBB,CFAHBT,CFAHS,CFAKB,CFAKBB,CFAKBT,CFAKS - cfahb1.5-
Bill of material
CFAHS1.5-12-15-A-6
CODE
MAT
texture
HRD
Tooth surface hardness
SUR
surface
SHS
Shaft Hole Specifications
MOD
Module
1.5
NT
No. of Teeth
B
mm
TS
Tooth Shape
A
PS
P Shaft Hole Dia. 1mm Increment
mm
DD
d
18.0 mm
D
d1
21.0 mm
G
g
14.25 mm
ZJG1
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ZJG2
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ZJG3
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MC
M
mm
ZJG4
Side Through Hole
KFC
KFC 1mm Increment
KTC
KTC 1mm Increment
K
K 0.5mm Increment
ZJG5
Side Tapped Hole
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MQFT
M Selection
ZJG6
Side Counterbored
ZFC
ZFC 1mm Increment
ZTC
ZTC 1mm Increment
mm
U
U Selection
LINK
link
https://www.srdfaa.com/product/1141603222621.html