??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CFFTH - Urethane Cam Followers - Hex Socket - Hex Socket Head Cap / Hex Socket on Thread - Flat Type (No Seal)
Bill of material
CFFTH12-30
PN
Part Number
MATU
Material for Urethane
Shore A90
MATC
Material for Cam Followers
52100 Bearing Steel
AC
Accessories
Hex Nut 1 pc. (S45C, Black Oxide)
DDHH7
d
mm
D
D Selection
mm
MP
MxPitch
mm
B
mm
B1
mm
L
mm
DD1
d1
3 mm
LL
l
mm
LL1
l1
mm
H
6 mm