??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
CFM,CFMB,CFMC - Gear keyless spur gear pressure angle 20 ° modulus 1.0-1.5-2.0-2.5-3.0
Bill of material
CFM1.0-35-10-G-8
CODE
MAT
texture
45
MAT1
texture1
S45C
SUR
surface
SUR1
surface1
EN
enclosure
Hexagon socket bolt · nut
MOD
Module
NT
No. of Teeth
B
10 mm
TS
Tooth Shape
DD
dd
mm
E
Diameter of reference circle
35.0 mm
V
10 mm
L
20 mm
H
30.0 mm
Q
q
4 mm
SS
Specifications
M3-L12
RH
Remove the screw hole
M3-2
BH
bending strength
12.13
MAXA
Allowable maximum torque
16.0
BLT
Allowable axial load
4.00
MXL
Bolt tightening torque
2.0
LINK
link
https://www.srdfaa.com/product/1472257489104.html