??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Elesa
Description
CFR. - Adjustable hinge
Bill of material
Adjustable hinge CFR.60 SH-6(0)
CODE
Code
426431
DESCRIPTION
Description
CFR.60 SH-6
ROT
Rotation
°
DIM01
B
75 mm
DIM02
L
60 mm
DIM03
f
34 mm
DIM04
f1
42 mm
DIM05
H
16 mm
DIM06
h1
9.5 mm
DIM07
h2
8 mm
DIM08
b1
29.5 mm
DIM09
d
8 mm
DIM10
d3
6.5 mm
DIM11
d4
12.5 mm
WEIGHT
Weight
72 g