??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
CFX26F1108SZN
Bill of material
YCFX26F1108SZN0000
PN
Part Number
YCFX26F1108SZN0000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YCFX26F1108SZN0000
TEINTERNALDESCRIPTION
TE Internal Description
PLUG ASSY
PRODUCTTYPE
Product Type
Connector Kit
CONNECTORSYSTEM
Connector System
Cable-to-Cable
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
11
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Aluminum
NUMBEROFPOSITIONS
Number of Positions
8
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
8
KEYING
Keying
N
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
With
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Aluminum
HERMETICALLYSEALED
Hermetically Sealed
No
SHIELDRATING
Shield Rating
100 - 10000 MHz per MIL-DTL-38999
ORINGMATERIAL
O-Ring Material
Fluorosilicone
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
11 - 08
CONTACTTYPE
Contact Type
Socket
CONTACTQUANTITYSIZE22D
Contact Quantity (Size 22D)
8
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
POLARIZATIONCODE
Polarization Code
N
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
WIRESIZEAWG
Wire Size
28 - 22 AWG
WIRESIZEMM2
Wire Size
.08 - .34 mm2
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
CIRCUITAPPLICATION
Circuit Application
Signal