??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 3
HELP_VARIABLE
Company
CKD
Description
CG-S2
Bill of material
CG-S2-M3
MODEL
model no.
M
thread
H
mm
L1
0.0 mm
L2
0.0 mm
A
mm
B
7 mm
C
6 mm
K
mm
L
mm
BORE
Min. bore size
1.5 mm
ECS
Effective cross-sectional area
mm
W
Weight
g
INFOTEXT
Product Info
Product Info