??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
SMC Corporation
Description
CG1W-Z/CDG1W-Z - Air Cylinder/Standard: Double Acting Double Rod
Bill of material
CG1WBN40-25Z
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
SWSIGN
Number of auto switches
CUSHION
Cushion
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ROD
Rod end thread
BOOT
Rod boot
STOP
Stroke option
COM
Comment
-
OMSC1
Made to order : Heat resistant specification
OMSC2
Made to order : Cold resistant specification
OMSC3
Made to order : Made of stainless steel
OMSC4
Made to order : Auto switch rail mounting type
OMSC5
Made to order : Fluororubber seal
OMSC6
Made to order : Larger Throttle Dia. of Connection Port
OMSC7
Made to order : Grease specification
THREAD2
Thread on/off