CG2-5
WMBerg
INCH
Bearings, Shafts, Clamps, Collars, Hubs and Keys
Clamps and Collars
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{wmberg/b2000/bearings_shafts_clamps_collars_hubs_and_keys/clamps_and_collars/j12b.prj},{NB=CG2-5},{PN=CG2-5},{DES=Split Hub Clamp},{CN=Master Inch/Metric Catalog},{CP=J12},{MAT=Cast 416 Stainless Steel RC 38-45},{D=0.313},{A=0.4360},{B=0.8750},{CR=15/32},{CR1=0.4688},{TYP=DYNAMICALLY BALANCED},{SH=1/4},{T=0.240},{NDM=0.0860},{KDM=0.0728}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
WMBerg
Description
CG2-1 to CG2-6 - Split Hub Clamps, 1/8" to 1/4" Shaft Size, Cast 416 Stainless Steel RC 38-45
Bill of material
CG2-5
PN
Product No.
CG2-5
CG2-5
DES
Description
Split Hub Clamp
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Cast 416 Stainless Steel RC 38-45
D
Inside Diameter
0.313
0.313
Inch
A
Width
0.4360
0.4360
Inch
B
Height
0.8750
0.8750
Inch
CR
Clear. Radius
15/32
15/32
Inch
TYP
Type of Balance
DYNAMICALLY BALANCED
DYNAMICALLY BALANCED
SH
Split Hub I.D. (Ref.)
1/4
1/4