??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
CGP-1060-04-SMA-05
Bill of material
CGP-1060-04-SMA-05
PN
Part Number
CGP-1060-04-SMA-05
DESC
Description
Commercial Grade Power Divider, Female Sma, 4 Way, 6 Ghz
FL
Freq Low
0,5 GHz
FH
Freq High
6 GHz
IL
Insertion Loss
1,1 dB
VSWR
1,4
INTERFACE1
Interface 1
SMA
GENDER1
Gender 1
Female
BM
Body Material
Aluminum
BF
Body Finish
Chemical conversion coating
LENGTH
Length
3,7 Inch
ROHS
RoHS
Yes
PA
Part Availability
Yes