??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
CH - 1.25" Wide (to 300 lb/ea)
Bill of material
CH-03TPP-125-05
PN
Part Number
CH-03TPP-125-05
WH
Wheel
Chrome Hospital
TT
Tread Type
D
Wheel Dia.
INCH
W
Tread Width
1 1/4 INCH
CAP
Capacity
190 lbs
WB
Wheel Bearing
Precision Ball
AS
Fits Axle Size
5/16 INCH