??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
CH32 - Chrome Hosp. (to 260 lb/ea)
Bill of material
CH-03CRB-125-SW-TP01
PN
Part Number
CH-03CRB-125-SW-TP01
SER
Series
CH32 Series
MO
Mounting Options
SIZE
Stem/Plate Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
W
Tread Width
1 1/4 Inch
TT
Tread Type
CAP
Capacity
190 lbs
BR
Caster Brake
H
Load Height
4 7/16 Inch
R
Swivel Radius
2 29/32 Inch
WB
Wheel Bearing
Annular Ball
TG
Thread Guard