??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Chair Series - Chair Caster
Bill of material
PHT5558BK
PN
Part Number
PHT5558BK
SER
Series
Chair Caster
MO
Fastening Type
Grip Ring Stem
D
Wheel Diameter
55 mm
PO
Pivot Boss Diameter
Inch
TT
Wheel Type
CAP
Capacity
75 lbs.
H
Mount Height
2 1/2 Inch
R
Swivel Radius
2 9/16 Inch