??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Channel Holder MOF 27 - Channel Holder MOF 27
Bill of material
198858
TYP
Type
LODLEVEL
LOD Level
W
Wall plate LxWxth
88x30x5 mm
D
Diameter
9 mm
L1
Length L1
70 mm
G
Weight
kg
VERP
Quantity/ [pack]
25
ARTNR
Part No.
CNSSORT
Sortierschlüssel
999