??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sikla
Description
Channel Nut NT ss - Channel Nut NT ss
Bill of material
174170
TYP
Typ
LODLEVEL
LOD Level
S
Thickness
4 mm
FUER
For channels of width
27
L
Length
24 mm
B
Width
15 mm
D
Diagonal
27 mm
G
Weight
0.01 kg
VERP
Packing
100 Stück
ARTNR
Part No.
CNSSORT
Sorting key
999