??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CHE-30 - 30中心孔6.8系列铝型材--连接件-内置连接件
Bill of material
CHE-30
CNSORDERNO
Bestellnummer
CODE
CHE
C2
SYXC
30系列
GG
Q
Q2
LM
LD
DQ
TD
M1
30
K
15.5 mm
D
14.5 mm
P
12.0 mm
T
12.0 mm
B
10.2 mm
H
14.5 mm
F
6.5 mm
N
2.0 mm
L
23.0 mm
C
8.0 mm
JGZJ
PDF
che-30.pdf
K1
11.0 mm
K2
40.0 mm
K3
11.5 mm
K4
6.0 mm
ZL
6.66 g
S
mm