??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Double bath towel rail - Sanitary accessories
Bill of material
BA21VC207
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
WSM
Wall / standing model
Drill / Glue
W
Width
mm
H
Height
44 mm
L
Length
110.5 mm
GW
Installation height
1.6 m
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC207/