您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
BA21VC239
Bodenschatz
Product types
Towel holder and towel ring
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bodenschatz/proukttypen/handtuchhalter_handtuchringe/zwei_bewegliche_arme.prj},{NB=BA21VC239(architecture400)},{BNR=BA21VC239},{PD=CHIC22 towel holder with two movable arms 33 cm. Mounting gluing or drilling },{ARTNR=107947},{LODDEST=architecture},{LODLEVEL=400},{MASS=33},{F=Verchromt},{WSM=Drill / Glue},{W=64},{H=35},{L=331},{GW=0.8},{NW=0.0},{M=Zink (Zamak)},{CTN=79.070.040},{INFO=https://www.bodenschatz.ch/direct/BA21VC239},{ONX=1},{DC=CH}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Towel holder with two movable arms - Sanitary accessories
Bill of material
BA21VC239
BNR
Order number
BA21VC239
BA21VC239
PD
Product description
CHIC22 towel holder with two movable arms 33 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
CHIC22 towel holder with two movable arms 33 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107947
107947
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
400
350
200
MASS
Dimensions
33
33
cm
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
64
mm
H
Height
35
mm
L
Length
331
331
mm
GW
Installation height
0.8
m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC239